Skip to main content

Automotive ASICs

Renesas supplies custom ASICs that meet ITAF 16949 and AEC-Q100 automotive standards. We ensure that the highest quality standards are applied to every aspect of design, test, reliability, and product delivery according to IATF 16949. With in-house functional safety expertise, Renesas can ensure that your ISO 26262 requirements will also be satisfied.

Automotive Qualified

  • IATF 16949: 2016, ISO 14001: 2015, and DIN EN ISO 9001: 2015 certified
  • Reliability testing according to AEC-Q100 (Grade 3, 2, 1, 0)
  • EMC and EMS compliant design
  • Meets all automotive standards
  • Functional safety design ISO 26262

Mixed-Signal Design Expertise

  • High voltage design with BCD options
  • High-temperature operation
  • Low power/Low current/Low voltage design
  • Many types of protection circuit design
  • Highly accurate analog design
  • On-chip sensor design

High-Quality Design

  • 100% ASIC design success
  • Targeting “First Silicon Success” in ASIC design
  • Functional safety design in ISO 26262 (ASIL B/C) for automotive application
  • Quality management system according to IATF 16949
  • Device quality verification with AEC-Q100 for automotive-grade design
  • In-house test and analysis capability

Business Continuity Management

  • Dual sourcing options for wafer process, packaging house, and test house
  • Second sources available
  • Safety stocks
  • VMI/CMI (Vendor/Customer managed inventory)
  • EDI and ASN
  • Long-term supply