Overview
Description
The Renesas F6122SEVS Evaluation Kit is designed to reduce the learning cycle, build system-level confidence and enable a rapid time to market with the F6122 IC. The kit includes all the essential components required for the rapid validation and evaluation of the electrical performance characteristics of the F6122 Active Beamforming IC.
Included Components:
- RFIC Evaluation Board
- Digital Interface Board
- USB Cable (USB-A to USB-B micro)
- Power Supply Cable
- Digital Interconnect Cable
- Renesas Beamforming Evaluation Kit Software and Device Drivers (web download)
- RF De-Embed Files (web download)
Features
The Renesas F6122 Evaluation Kit includes the following features to enable rapid learning and precise and thorough evaluation of the F6122 IC:
- 50Ω 2.92mm interface to RF IOs
- De-embed files for shifting measurement plane to the I/O balls
- Standard header interface for DC supply
- Jumper configurable IC SPI address
- Clip-on test point access for voltage sense
- DC supply bypassing capacitors
- A trigger output for transient measurements
- Renesas beamforming software with intuitive graphical user interface
- Individual channel and chip-level Enable, Gain, Phase and Bias controls
- Data logging of all programming commands within GUI
- User definable beam lookup tables
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 2.60 MB | |
1 item
|
Design & Development
Product Options
Applied Filters:
Videos & Training
Active Beamforming ICs and LNAs for Satcom and Radar Phased Array Antennas
An overview of the next-generation portfolio of active beamforming solutions with lowest NF and power consumption for Satcom and Radar antennas.
Video List