Overview
Description
The F6506 Evaluation System (EVS) is designed to help you evaluate the F6506 Beamformer device.
Included Components:
- F6506 Evaluation Board
- FT2232HL Digital Interface Board
- USB-to-Micro USB cable
Features
- 19.7GHz to 22.7GHz TX operation
- Four radiation elements per polarization channel (8 total)
- 4-bit chip address (hard-wired/programmable)
- Integrated PTAT, PTAT2, and Bandgap generator
- Internal temperature sensor and power detector
- Up to 95MHz SPI control
- Advanced SPI with 2048 programmable state memory
- Analog supply voltage: +2.4V to +2.6V (+2.5V nominal)
- Dedicated PA supply voltage: selectable between
- +2.4V to +2.6V and +3.0V to +3.3V
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 2.43 MB | |
1 item
|
Design & Development
Product Options
Applied Filters: