Skip to main content

Overview

Description

The F6923 is an ultra-low power consumption, dual-channel, low noise amplifier (LNA) RFIC designed for application in Ku- Band SATCOM planar phased array antennas. The exceptional combination of low power consumption, low noise, high gain, and compact size, maximizes the antenna array G/T while minimizing overall system power dissipation. An external bias current provides gain control, standby mode and temperature compensation.

The F6923 includes two independent gain/phase matched LNA channels in a compact 23-pin, 0.5mm pitch BGA package. All inputs and outputs are single-ended and 50Ω matched for ease of integration on to phased array antenna panels.

Features

  • Frequency: 14GHz – 17GHz
  • Gain: 19.5 dB
  • Noise figure: 1.5dB
  • Output P1dB: -1.5dBm
  • Power consumption: 16mW/ch
  • Channel isolation: 35dB
  • Supply voltage: 0.9V – 1.0V
  • Common bias control input
  • Compact size for planar integration on λ/2 grid
  • 2.7mm × 2.7mm × 0.9mm, 23-pin BGA
  • -40 °C to +85 °C ambient operating temperature range

Comparison

Applications

  • Electronically Steered Phased Array Antennas (ESAs)
  • Ku-Band Radar, SATCOM, and Common Data Link (CDL)
  • Communication and Electronic Warfare (EW) Systems

Documentation

Type Title Date
Datasheet PDF 1.16 MB
Product Change Notice PDF 1.47 MB
Manual - Hardware Log in to Download PDF 481 KB
Guide PDF 2.24 MB
Product Brief PDF 983 KB
Product Brief PDF 1.08 MB
Product Brief PDF 728 KB
7 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download S4P 62 KB
Software & Tools - Other Log in to Download ZIP 947 KB
Software & Tools - Other Log in to Download ZIP 201 KB
3 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

Active Beamforming ICs and LNAs for Satcom and Radar Phased Array Antennas

An overview of the next-generation portfolio of active beamforming solutions with lowest NF and power consumption for Satcom and Radar antennas.