Overview
Description
The Renesas F6932EVB evaluation board is designed to reduce the learning cycle, build system-level confidence, and enable a rapid time to market with the F6932 ultra-low power consumption, dual-channel, silicon on insulator (SOI) low noise amplifier (LNA) RFIC. The kit includes all the essential components required for the rapid validation and evaluation of the electrical performance characteristics of the F6932 dual-channel LNA. The board provides access to all pins and functionality to enable full evaluation and validation.
Features
- 50Ω 2.92mm interface to RF IOs
- Standard header interface for DC supply
- Clip-on test point access to IREF inputs
- DC supply bypassing capacitors
- Configurable to allow for separate DC supply to each LNA channel (default single supply)
Applications
- Electronically steered phased array antennas (ESAs)
- Aerospace, maritime, and SATCOM-on-the-Move (SOTM)
- Ka-band SATCOM terminals
- Communication, electronic warfare (EW) and radar systems
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 481 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: