Overview
Description
This device is part of a series of downconverting mixers covering all Universal Terrestrial Radio Access (UTRA) bands. The F1100 dual-channel device operates with a single 5V supply. It is optimized for operation in a multi-carrier base station receiver for RF bands from 698MHz to 915MHz with high-side injection. IF frequencies from 150MHz to 450MHz are supported. Nominally, the device offers +41dBm output IP3 with 350mA of ICC.
A member of the Zero-Distortion™ family, this RF to IF mixer reduces distortion for improved SNR while simultaneously reducing power consumption.
Features
- Dual path for diversity systems
- Ideal for multi-carrier systems
- MIMO friendly: -6dBm min LO drive
- 9dB gain
- Ultra-linear: +41dBm IP3O (350MHz IF)
- Low NF ~10dB
- 200Ω output impedance
- Ultra-high +13dBm P1dBI
- Pin-compatible with existing solutions
- 6mm x 6mm 36-pin package
- Power Down mode
- Standard mode: ICC = 350mA
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.54 MB | |
Product Change Notice | PDF 674 KB | |
Guide | PDF 2.24 MB | |
Product Brief | PDF 1.12 MB | |
Product Change Notice | PDF 39 KB | |
Product Change Notice | PDF 22 KB | |
Product Change Notice | PDF 35 KB | |
Product Change Notice | PDF 33 KB | |
8 items
|
Design & Development
Available Modular Designs by X-Microwave: XM-A7D9-0409D Mixer
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: