Processing table
Channels (#) |
Input Freq (MHz) |
Output Freq Range (MHz) |
Supply Voltage (V) |
Pkg. Type |
Lead Count (#) |
LO Injection Side |
Output IP3 (dBm) |
Gain (dB) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
RF to IF Dual Downconverting Mixer | 2 | 650 - 1000 | 150 - 450 | 4.75 - 5.25 | VFQFPN | 36 | High | 41 | 9 | 4.353 |
Dual 400-1000MHz RF to IF Mixer | 2 | 400 - 1000 | 20 - 300 | 4.75 - 5.25 | BOARD, VFQFPN | 0, 36 | High or Low | 43 | 9 | 8.157 |
Dual Path RF to IF Mixer - 400MHz to 1100MHz | 2 | 400 - 1100 | 25 - 400 | 4.75 - 5.25 | VFQFPN | 48 | High or Low | 36 | 15.42 | |
Dual RF to IF Downconverting Mixer | 2 | 1700 - 2200 | 50 - 450 | 4.75 - 5.25 | VFQFPN | 36 | High | 40 | 8.5 | 8.733 |
Dual RF to IF Downconverting Mixer | 2 | 1400 - 2200 | 50 - 350 | 4.75 - 5.25 | VFQFPN | 36 | Low | 42 | 8.5 | 8.733 |
Dual RF to IF Downconverting Mixer for LTE | 2 | 2300 - 2700 | 50 - 500 | 4.75 - 5.25 | VFQFPN | 36 | High or Low | 43 | 9 | 9.654 |
Dual 3300 - 3800 MHz RF to IF Mixer | 2 | 3300 - 3800 | 20 - 550 | 4.75 - 5.25 | VFQFPN | 36 | High or Low | 39 | 9 | 5.215 |
Dual Path RF to IF Mixer - 1400MHz to 2700MHz | 2 | 1400 - 2700 | 25 - 400 | 4.75 - 5.25 | VFQFPN | 48 | High or Low | 35 | 12.75 | |
VersaMixer Wideband/Low-Power Dual Channel | 2 | 400 - 3800 | 50 - 600 | 3.15 - 3.45 | VFQFPN | 24 | High or Low | 35 | 2, 5, 8, 11 | 5.785 |
Ultra-Linear Single-Channel Mixer for Rx Applications | 1 | 600 - 1060 | 70 - 300 | 4.75 - 5.25 | VFQFPN | 20 | High or Low | 43 | 12 | 5.33 |
Ultra-Linear Single-Channel Mixer for Rx Applications | 1 | 1400 - 2500 | 50 - 500 | 4.75 - 5.25 | VFQFPN | 20 | High or Low | 44 | 12 | |
Ultra-Linear Single-Channel Mixer for Rx Applications | 1 | 2000 - 2900 | 50 - 500 | 4.75 - 5.25 | VFQFPN | 20 | High or Low | 42 | 12 | 4.712 |
VersaMixer™ Wideband / Low-Power Single Channel | 1 | 400 - 3800 | 50 - 600 | 3.15 - 3.45 | VFQFPN | 24 | High or Low | 35 | 2, 5, 8, 11 | 4.944 |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product