Processing table
Architecture |
Frequency Range (MHz) |
Advanced Features |
Input IP3 (dBm) |
Loss (dB) |
Isolation (dB) |
Supply Voltage (V) |
Output Impedance |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
Constant Impedance K|z| SPST RF Switch 30 MHz to 8000 MHz | SPST | 30 - 8000 | 50Ω port impedance, Constant Impedance (Kz), RF2 absorptive when unused | 65 | 0.55 | 51 | 2.7 - 5.5 | 50 | 1.049 |
High Reliability SPST Absorptive RF Switch | SPST | 1 - 3500 | 75Ω port impedance, Absorptive on RF2 | 64 | 0.3 | 51 | 2.7 - 5.5 | 75 | |
High Reliability SPDT RF Switch | SPDT | 0.01 - 9000 | 50Ω port impedance, Absorptive unused port | 65 | 0.43 | 59 | 2.7 - 3.6 | 50 | 2.324 |
High Isolation SPDT Absorptive Switch | SPDT | 50 - 6000 | High Isolation | 65 | 0.79 | 71 | 2.7 - 5.5 | 50 | 2.604 |
High Reliability SP4T RF Switch | SP4T | 50 - 8000 | 50Ω port impedance, Absorptive unused port, Constant Impedance (Kz) | 59.5 | 0.9 | 62 | 2.7 - 5.5 | 50 | 4.128 |
High Reliability SP5T RF Switch | SP5T | 50 - 8000 | 50Ω port impedance, Absorptive unused port, Constant Impedance (Kz) | 60 | 0.93 | 62 | 2.7 - 5.5 | 50 | 4.623 |
Constant Impedance K|z| SP2T RF Switch | SPDT | 0 - 8000 | 50Ω port impedance, Absorptive unused port, Constant Impedance (Kz) | 66 | 0.48 | 74 | 3.1 - 3.5 | 50 | 2.435 |
High Reliability SP2T RF Switch | SPDT | 50 - 8000 | 50Ω port impedance, Absorptive unused port | 64 | 0.73 | 70 | 2.7 - 5.5 | 50 | 2.201 |
High Reliability SP2T RF Switch | SPDT | 50 - 8000 | 50Ω port impedance, Absorptive unused port | 64 | 0.73 | 70 | 2.7 - 5.5 | 50 | 2.802 |
High Reliability SP2T RF Switch 50MHz to 6000MHz | SPDT | 50 - 6000 | Constant Impedance (Kz), High Reliability | 64 | 0.8 | 67 | 2.7 - 5.25 | 50 | |
High Linearity Broadband SP2T WiFi 100MHz to 8GHz RF Switch | SPDT | 100 - 8000 | 50Ω port impedance, Reflective unused port | 69 | 0.58 | 44 | 2.7 - 5.5 | 50 | 1.132 |
High Reliability SP5T RF Switch | SP5T | 50 - 8000 | High Reliability | 60.5 | 1.1 | 49 | 2.7 - 5.25 | 50 | 4.007 |
75 ohm SP2T RF Switch | SPDT | 5 - 3000 | 75Ω port impedance, Absorptive unused port | 63 | 0.32 | 68 | 2.7 - 3.6 | 75 | 1.755 |
75ohm SP2T Absorptive RF Switch 5MHz to 3000MHz with RFC Termination | SPDT | 5 - 3000 | 75Ω port impedance, Absorptive unused port | 63 | 0.45 | 65 | 2.7 - 3.6 | 75 | 1.687 |
High Linearity Broadband SP2T RF Switch | SPDT | 5 - 10000 | 50Ω port impedance, 75Ω port impedance, Reflective unused port | 77 | 0.36 | 38 | 2.5 - 5.25 | 50, 75 | 1.596 |
High Linearity Broadband SP2T RF Switch | SPDT | 5 - 10000 | 50Ω port impedance, 75Ω port impedance, Reflective unused port | 77 | 0.36 | 38 | 2.5 - 5.25 | 50, 75 | 1.807 |
High Linearity Broadband SP2T 30MHz to 6GHz RF Switch | SPDT | 30 - 6000 | 50Ω port impedance, Reflective unused port | 77 | 0.36 | 38 | 2.7 - 5.25 | 50 | 1.468 |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product