Skip to main content

Overview

Description

The F0453C is an integrated dual-path RF front-end consisting of an RF switch and two gain stages with 6dB gain control used in the analog front-end receiver of an Active Antenna System (AAS).

The F0453C provides 35dB gain with +23dBm OIP3, +15dBm output P1dB, and 1.35dB noise figure at 3500MHz. Gain is reduced 6dB in a single step with a maximum gain settling time of 31ns. The device uses a single 3.3V supply and 130mA of IDD.

The F0453C is offered in a 6mm × 6mm × 0.8mm, 32-pin LGA package with 50Ω input and output amplifier impedances for ease of integration into the signal path.

Features

  • Gain at 3500MHz
    • 35dB typical in High Gain Mode
    • 29dB typical in Low Gain Mode
  • 1.35dB NF at 3500MHz
  • +23dBm OIP3 at 3500MHz
  • OP1dB at 3500MHz
    • +15dBm in High Gain Mode
    • +14dBm in Low Gain Mode
  • 50Ω single-ended input/output amplifier impedances
  • IDD = 130mA
  • Independent Standby Mode for power savings
  • Supply voltage: +3.15V to +3.45V
  • 6mm × 6 mm, 32-pin LGA package
  • -40 °C to +105 °C exposed pad operating temperature range

Comparison

 

Applications

 

Documentation

Type Title Date
Datasheet PDF 1.73 MB
Guide PDF 2.24 MB
End Of Life Notice PDF 1.11 MB
End Of Life Notice PDF 1.07 MB
Report PDF 517 KB
Product Change Notice PDF 666 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 169.81 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Reset2 of 2 Products
 

Videos & Training

IDT RF Product Benefits Overview
Read More