Skip to main content

Description

The F0562 provides 29dB gain and offers 47dB gain adjustment in 1dB steps designed to operate with a single 5V supply. Nominally, the device offers +44dBm Output IP3 using 480mA of ICC. Alternately, the device can be configured in low current (LC) mode to reduce power consumption to < 2 Watts.

This device is packaged in a 10 × 10 mm 68-VFQFPN with 50Ω single-ended RF input and 200Ω differential IF output impedances for ease of integration.

Features

  • Dual path for MIMO systems
  • 29dB max power gain
  • Ultra linear +44dBm OIP3
  • Low NF: 9.9dB at GMAX
  • Ultra high +19.8dBm OP1dB
  • Independent path standby mode
  • Constant LO impedance in STBY mode
  • 47dB gain control range, 1dB steps
  • 60MHz to 450MHz IF frequency range
  • Excellent 2nd Harmonic Rejection
  • ICC = 390mA LC Mode
  • 10 × 10 mm 68-VFQFPN package

Comparison

Applications

Type Title Date
Datasheet PDF 1.86 MB
Guide PDF 2.24 MB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Applied Filters:

Reset2 of 2 Products
IDT RF Product Benefits Overview
Read More