Lead Count (#) | 5 |
Pkg. Type | MPAK |
Pkg. Code | pkg_1122 |
Pkg. Dimensions (mm) | 2.95 x 1.6 x 1.4 |
Pb (Lead) Free | Yes |
ECCN | 5A002 |
RoHS (RNA62782LP#H1) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
HTSUS |
Pkg. Type | MPAK |
Lead Count (#) | 5 |
Pb (Lead) Free | Yes |
Device Functions | System Monitor, Power supply |
Family Name | Singlefunction Reset IC |
Function | Single |
Lead Compliant | Yes |
Length (mm) | 2 |
MOQ | 3000 |
Output Format | Open drain |
Parametric Category | Voltage Supervisor & Reset ICs |
Pkg. Dimensions (mm) | 2 x 3 x 1.4 |
Tape & Reel | No |
Target applications | Peripheral for PC & MCU, Digital Consumer |
Thickness (mm) | 1.4 |
Width (mm) | 3 |
field__parametric_subcategory | Voltage Supervisor & Reset ICs |
Support is limited to customers who have already adopted these products.