Key Features:
The latest ROM-ordering information for R8C Family (R8C/1x, R8C/2x, R8C/3x, R8C/Lx) MCUs is here.

START | |
---|---|
① | ROM data completed (hexadecimal format) |
② | ROM number obtained? ex.R5F21104A10FP(Underline is the ROM number) |
In the case of YES: Please proceed to ③ | |
In the case of NO: Request ROM number from the nearest Renesas Sales Office. Obtain ROM number. Please proceed to ③ |
|
③ | Download the latest version of the following forms corresponding to your microcomputer:
R8C/2x Series ROM Ordering Programming Confirmation Forms R8C/3x, R8C/Lx Series ROM Ordering Programming Confirmation Forms Note:If you do not find the forms corresponding to your microcomputer, please contact the nearest Renesas Sales Office. (Please do not use another microcomputer's forms or hand-revised forms.) |
④ | Execute the Maskfile converter (MM) and convert ROM data into maskfile format. |
⑤ | Fill out the required sections of ROM Programming Confirmation Form. |
⑥ | Submit the following data and forms to the nearest Renesas Sales Office.
|
END |
Maskfile Converter
Preface
- The Mask file converter MM creates mask files needed to mask microcomputers.
- This site provides valuable information for our customers.
- If you have any question about the MM, please contact your nearest distributors.
MM Download
Download
- The latest version (Sep. 1, 2003)
The Mask file converter MM, which is bundled to C Compiler and Assembler, was upgraded from V.3.00 Release 3 to V.3.00 Release 3A on Sep. 1, 2003. - Maskfile Converter MM V.3.00 Release 3A Utility (EXE)
FAQs of MM
- Please select MPU/MCU -> ROM Ordering -> Maskfile Converter
- from the Products lists at the Product FAQs page.