Skip to main content

ROM Ordering

An integral part of the Renesas product portfolio is the custom masked MCU, which allows a customer to embed code into the device ROM at the time of manufacture.

This site provides the latest ROM-ordering information for MCUs.

In the ROM programming confirmation forms and mask confirmation forms, please read "floppy disk" and "floppy disk must be 3.5-inch 2HD type and DOS/V format" as "CD-R".

We accept data on CD-R. Also, we have stopped accepting orders by EPROM.

Please submit mask files on CD-R.

For other methods of ROM transfer, please contact the sales office which supports your region.

QzROM (740/720 Family) ROM Ordering

The ROM-ordering information for 720 Family (QzROM) MCUs is here.

M16C (M32C/M16C) Family ROM Ordering

The ROM-ordering information for M16C Family (M32C/M16C) is here.

R8C Family ROM Ordering

The ROM Programmed Shipment Ordering information for R8C Family is here.

740 Family ROM Ordering

The ROM-ordering information for 740 Family MCUs is here.

SuperH RISC Engine Family ROM Ordering

The ROM-ordering information for SuperH RISC engine Family MCUs is here.

H8S Family ROM Ordering

The ROM-ordering information for H8S Family MCUs is here.

H8 Family ROM Ordering

The latest ROM-ordering information for H8 Family MCUs is here.

78K, RL78, V850 and RH850 ROM Ordering

File Transfer System for Flash Programming and Mask ROM