Skip to main content

H8S Family ROM Ordering

Mark Specification Form

You can download the documents when you click as follows.

PDF Adobe Acrobat Ver4.0 format
EXCEL Microsoft Excel Ver5.0(95 or 97) [Compressed using ZIP])
Marking Specification (for Laser) Form Single Chip Microcomputer Mark Specification Sheet [Only for Laser Marking] ( e-mark-laser.pdf ) (PDF | English, 日本語) Single Chip Microcomputer Mark Specification Sheet [Only for Laser Marking] ( e-mark-laser.zip ) (ZIP | English, 日本語)

SH, H8S Notes for ROM Ordering (PDF | English, 日本語)

Single-chip MCU Ordering Form

You can download the documents when you click as follows.

PDF Adobe Acrobat Ver4.0 format
EXCEL Microsoft Excel Ver5.0(95 or 97) [Compressed using ZIP])
Ordering Specification Form Single Chip Microcomputer Ordering Specifications Sheet (PDF | English, 日本語) Single Chip Microcomputer Ordering Specifications Sheet (ZIP | English, 日本語)

Option List

Documents for Renesas Microcomputer
You can download the documents when you click as follows.

PDF Adobe Acrobat Ver4.0 format
EXCEL Microsoft Excel Ver5.0(95 or 97) [Compressed using ZIP])

H8S Series

HD6432120,HD6432122 Option List HD6432120,HD6432122 ( eo_2120_22 ) (PDF | English, 日本語) Option List HD6432120,HD6432122 ( eo_2120_22 ) (ZIP | English, 日本語)
HD6432126R,HD6432127R Option List HD6432126R,HD6432127R ( eo_2126r_27r ) (PDF | English, 日本語) Option List HD6432126R,HD6432127R ( eo_2126r_27r ) (ZIP | English, 日本語)
HD6432127S,HD6432128S Option List HD6432127S,HD6432128S ( eo_2127s_28s ) (PDF | English, 日本語) Option List HD6432127S,HD6432128S ( eo_2127s_28s ) (ZIP | English, 日本語)
HD6432130,HD6432132,HD6432142 Option List HD6432142,HD6432132,HD6432130 ( eo_2130_32_42 ) (PDF | English, 日本語) Option List HD6432142,HD6432132,HD6432130 ( eo_2130_32_42 ) (ZIP | English, 日本語)
HD6432144S,HD6432143S,HD6432134S,HD6432133S Option List HD6432144S,HD6432143S,HD6432134S,HD6432133S ( eo_2144s_43s_34s_33s ) (PDF | English, 日本語) Option List HD6432144S,HD6432143S,HD6432134S,HD6432133S ( eo_2144s_43s_34s_33s ) (ZIP | English, 日本語)
HD6432148S,HD6432147S,HD6432138S,HD6432137S Option List HD6432148S(W),HD6432147S(W),HD6432138S(W),HD6432137S(W) ( eo_2148s_47s_38s_37s ) (PDF | English, 日本語) Option List HD6432148S(W),HD6432147S(W),HD6432138S(W),HD6432137S(W) ( eo_2148s_47s_38s_37s ) (ZIP | English, 日本語)
HD6432148SV,HD6432147SV,HD6432138SV,HD6432137SV Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432227,HD6432225,HD6432224,HD6432223 Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432236R,HD6432236B,HD6432238R,HD6432238B Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432237,HD6432235,HD6432233 Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432239 Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432256,HD6432258 Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432262,HD6432264 Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432365,HD6432375 Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432630 New [04/9/29] Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432633,HD6432632,HD6432631 Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432638,HD6432639 Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432643,HD6432642,HD6432641 Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)