TVOC and Indoor Air Quality Sensor Pmod™ Board (Renesas QuickConnect IoT)
The US082-ZMOD4410EVZ board enables quick prototyping of the ZMOD4410 gas sensor module for indoor air quality (IAQ) in a custom system design. The board provides a...
The ZMOD4410-EVK simplifies the evaluation of the ZMOD4410 Indoor Air Quality (IAQ) sensor. This sensor module is supported with the firmware to operate the sensor in multiple modes: IAQ 2nd Gen, Ultra-Low Power mode, and PBAQ1. Depending on the selected mode, the output can be displayed as a raw signal (resistance), a standardized IAQ rating, an absolute TVOC and estimated CO2 concentration, or a relative signal change. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.
The ZMOD4410-EVK consists of the following:
Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.
1. PBAQ (Public Building Air Quality) is a term coined by Renesas and indicates a public building air quality standard, such as WELL or RESET.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 3.05 MB | |
Quick Start Guide | PDF 337 KB | |
2 items
|
The US082-ZMOD4410EVZ board enables quick prototyping of the ZMOD4410 gas sensor module for indoor air quality (IAQ) in a custom system design. The board provides a...
Applied Filters:
This is a brief overview of the Renesas ZMOD4410 gas sensor platform, which provides best-in-class stability and sensitivity to identify trace gases in various indoor environments. These air quality sensors feature a miniature package with waterproof capability, an integrated ASIC, and a MEMS sensing element comprised of a controlled heater and proven metal oxide (MOx) material. The firmware upgradeable platform makes the ZMOD4410 portfolio capable of providing a variety of measurement options by varying the method of operation or changing the firmware used to interpret the resistance measurements.
Renesas Releases Artificial Intelligence (AI) Library Enabling Sensor Fusion for Indoor Air Quality | Blog Post | Apr 10, 2024 |
Renesas Is First to Support Public Building Air Quality Standards in Environmental Sensors | News | Apr 4, 2023 |
Splish Splash – Your Air Quality Sensor Can Take a Bath | Blog Post | Dec 14, 2020 |
IDT Provides New Firmware for its Latest Indoor Air Quality Platform to Support Low-Power Applications | News | Dec 13, 2018 |
Managing Air Quality with Remote Gas Sensors | Blog Post | Dec 12, 2018 |
A Sense of Clean Air | Blog Post | Aug 8, 2018 |
IDT Introduces Gas Sensor Portfolio Offering Industry-leading Performance and Reliability | News | Nov 16, 2017 |