Overview
Description
The ISL29033 is an integrated ambient and infrared light-to-digital converter with I2C (SMBus compatible) interface. Its advanced, self-calibrated photodiode array emulates human eye response with excellent IR rejection. The on-chip 16-bit ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows users to program the lux range for optimized counts/lux. Power consumption can be reduced to less than 0.3μA when powered down. The ISL29033 supports a software and hardware interrupt that remains asserted until the host clears it through the I2C interface. The function of ADC conversion continues without stopping after interrupt is asserted. Designed to operate on supplies from 2.25V to 3.63V with an I2C supply from 1.7V to 3.63V, the ISL29033 is specified for operation across the -40 °C to +85 °C ambient temperature range.
Features
- Ambient light sensing
- Simple output code directly proportional to lux
- Variable conversion resolution up to 16 bits
- Adjustable sensitivity up to 520 counts per lux
- Measurement range: 0.0019 to 8,000lux with four selectable ranges
- Program interrupt feature
- Light sensor close to human eye response
- Excellent light sensor IR and UV rejection
- 75μA maximum operating current
- 0.3μA maximum shutdown current
- 6 Ld 2.0mm x 2.1mm x 0.7mm ODFN package
Comparison
Applications
- Display and keypad dimming adjustment for:
- Mobile devices: Smartphones, PDAs, GPS
- Computing devices: Notebook PCs, webpads
- Consumer devices: LCD-TVs, digital picture frames, digital cameras
- Industrial and medical light sensing
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 867 KB | |
End Of Life Notice | PDF 1.17 MB | |
Product Change Notice | PDF 138 KB | |
Product Change Notice | PDF 76 KB | |
Product Change Notice | PDF 101 KB | |
Application Note | PDF 248 KB | |
6 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: