Skip to main content

Overview

Description

The CN317-ABSIPSPOCZ Absolute Inductive Position Sensor Reference Design is a board that combines two inductive position sensors (IPS2200) and a highly cost-efficient microcontroller (RX24T) to realize the function of a simple rotary encoder. The RX24T is responsible for measuring the differential sine and cosine outputs from the two IPS2200, converting them into an absolute position, and providing the result on the output. It has the advantage of a lighter, thinner, and more flexible design, good performance, and total stray field immunity.

Features

  • Combines two IPS2200 inductive position sensors.
  • Includes a cost-efficient RX24T microcontroller to realize the function of a simple rotary encoder.
  • Flexible design, good performance, cost-effective, lighter, thinner, and total stray field immune.
  • Bidirectional control using a motor driver.
  • Precise error measurement for output data.
  • Accurately showcase key data including position, speed, direction, and resolution.

Applications

Documentation

Type Title Date
Manual - Hardware PDF 3.08 MB
Quick Start Guide PDF 638 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 1.87 MB
Software & Tools - Evaluation Software Log in to Download ZIP 20 KB
2 items

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.