Skip to main content

Overview

Description

The US082-ZSSC3123EVZ board demonstrates the functionality and performance of the ZSSC3123 wide capacitive sensor. The board provides a standard Pmod™ Type 6A (extended I2C) connection for the onboard sensor to plug into any required MCU evaluation kit with a matching connector. The US082-ZSSC3123EVZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to connect in a daisy-chained solution with multiple devices on the same MCU Pmod connector. With its standard connector and software support, the US082-ZSSC3123EVZ is ideal for rapidly creating an IoT system using the Renesas QuickConnect tools.

Features

  • Maximum target input capacitance: 260pF
  • Sampling rates are as fast as 0.7ms @ 8-bit, 1.6ms @ 10-bit, 5.0ms @ 12-bit, 18.5ms @ 14-bit
  • Digital compensation of sensor: piece-wise 1st and 2nd order sensor compensation or up to 3rd order single-region sensor compensation
  • Digital compensation of 1st and 2nd order temperature gain and offset drift
  • Internal temperature compensation reference (no external components)
  • Programmable capacitance span and offset
  • Layout customized for die-die bonding with sensor for low-cost, high-density chip-on-board assembly
  • Accuracy as high as ±0.25% full-scale output @ -40°C to 125°C, 3V, 5V, Vsupply ±10% (see data sheet section 1.3 for restrictions)

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.18 MB
Schematic PDF 2.07 MB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 3.18 MB
1 item

Sample Code

Product Options

Applied Filters: