Skip to main content

Overview

Description

The ZSC31015KIT Evaluation Kit, also known as the ZACwireTM SSC Modular Evaluation Kit, provides the hardware needed for configuration, calibration and evaluation of the ZSC31015 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSC31015 IC socketed on the ZSC31015 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the small unpopulated Test Board for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSC31015 Evaluation Board
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • SSC Test Board
  • 5 ZSC31015 samples
  • USB Cable

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.09 MB
Application Note PDF 284 KB
Application Note Log in to Download PDF 336 KB
Application Note Log in to Download PDF 667 KB
Other Log in to Download XLS 53 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 1.47 MB
1 item

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

IDT Sensor Signal Conditioner (SSC) Evaluation Kit Overview

A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.

Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.