Skip to main content

Overview

Description

The ZSSC1956KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC1956 Intelligent Battery Sensor IC. The user's PC can communicate with the ZSSC1956 socketed on the IBS Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software (GUI) is available on-line for free download.

The Evaluation Board can connect to the SSC Shunt Replacement Board, which generates signals for the voltage, current and temperature inputs of the ZSSC1956 to simulate an external battery. It is controlled by the GUI. Alternately, the SSC Communication Board can communicate directly via the LIN Interface with the user's customized hardware using the ZSSC1956.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • IBS Evaluation Board
  • SSC Communication Board
  • SSC Shunt Replacement Board
  • 3 ZSSC1956 samples
  • USB Cable

Applications

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 8.87 MB
1 item

Related Boards & Kits

Product Options

Applied Filters: