Skip to main content
Renesas Electronics Corporation

Overview

Description

The ZSSC3241 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSSC3241 sensor signal conditioner (SSC) IC. A user's PC communicates with the ZSSC3241 IC mounted on the ZSSC3241 SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user's sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer.

The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.

The evaluation kit software is available online as a free download.

Kit Contents

  • ZSSC3241 evaluation board (ZSSC3241EVB)
  • SSC communication board (SSCCOMMBOARDV4P1C)
  • SSC sensor replacement board (SSCSENSORREPBDV2P0)
  • ZSSC3241 samples, 24-pin PQFN package (4mm × 4mm) (5 pcs.)
  • USB cable

Features

  • Supports I²C, SPI, and OWI communication interfaces
  • Enables configuration, calibration, and evaluation of the ZSSC3241 SSC
  • Connections for direct interfacing with user sensor modules
  • Sensor replacement board (SRB) for sensor emulation
  • Supports dry-run calibration and calibration examples
  • Modular kit design for flexible evaluation setups
  • Supports multi-DUT evaluation without soldering
  • Powerful graphical user interface (GUI) for device configuration and testing
  • Integrated AFE configurator
  • Transparent AD/DA signal-processing path visualization

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Related Boards & Kits

Product Options

Applied Filters:

Support

Support Communities

  1. Can I get ZSSC3241Kit schematic?

    Can I get ZSSC3241Kit schematic? Thank you!

    Apr 29, 2025
  2. About ZSSC3240 Evaluation Software

    Where can I find ZSSC3241 Evaluation Software?

    Jun 26, 2023
  3. zssc3241 Calibration

    Hi - Is it possible to use the ZSSC3241 Evaluation Kit to calibrate an external ZSSC3241, 3-wire sensor (V+, Vgnd, Vout) over OWI, or do I need a Mass Calibration board? If it is possible where do I make my three connections to the evaluation board? Thanks,

    Feb 24, 2026
View All Results from Support Communities (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?