Skip to main content
Order Now

Description

The ISL85003AEVAL2Z evaluation kit is intended for use in point-of-load applications sourcing from 4.5V to 18V. The kit is used to demonstrate the performance of the ISL85003A low quiescent current, high-efficiency synchronous buck regulator. The ISL85003A is offered in a 4mm x 3mm dual flat no lead (DFN) package.

The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.

Features

  • Input voltage range 4.5V to 18V
  • Output voltage adjustable from 0.8V, ±1%
  • Efficiency up to 95%
  • Integrated boot diode with undervoltage detection
  • Current mode control
    • DCM/CCM
    • Internal or external compensation options
    • 500kHz switching frequency option
  • Adjustable soft-start time
  • Open drain PG window comparator
    • Built-in protection
    • Positive and negative overcurrent protection
    • Overvoltage and thermal protection
    • Input overvoltage protection

Applications

 
  • Network and communication equipment
  • Industrial process control
  • Multi-function printers
  • Point-of-load regulators
  • Standard 12V rail supplies
  • Embedded computing
Type Title Date
Manual - Development Tools PDF 530 KB
Datasheet PDF 5.21 MB
2 items

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 811 KB
1 item
 
12V Sync Buck Regulator Family Delivers Up to 14A
Read More