Skip to main content

Overview

Description

The ISL85009 is a highly efficient, monolithic, synchronous buck regulator that can deliver 9A of continuous output current from a 3. 8V to 18V input supply. The device uses current mode control architecture with a fast transient response and excellent loop stability. The ISL85009 integrates very low ON-resistance high-side and low-side FETs to maximize efficiency and minimize external component count. The minimum BOM and easy layout footprint are extremely friendly to space constraint systems. The operation frequency of this device can be set using the FREQ pin: 600kHz (FREQ = float) and 300kHz (FREQ = GND). The device can also be synchronized to an external clock up to 1MHz. Both high-side and low-side MOSFET current limit along with reverse current limit, fully protect the regulator in an overcurrent event. Selectable OCP schemes can fit various applications. Other protections, such as input/output overvoltage and over-temperature, are also integrated into the device which give required system level safety in the event of fault conditions. The ISL85009 is offered in a space saving 15 Ld 3. 5mmx3. 5mm Pb-free TQFN package with great thermal performance and 0. 8mm maximum height.

Features

  • Power input voltage range variable 3.8V to 18V
  • PWM output voltage adjustable from 0.6V
  • Up to 9A output load
  • Prebias start-up, fixed 3ms soft-start
  • Selectable fSW of 300kHz, 600kHz, and external synchronization up to 1MHz
  • Peak current mode control
  • DCM/CCM
  • Thermally compensated current limit
  • Internal/external compensation
  • Open-drain PG window comparator
  • Output overvoltage and thermal protection
  • Input overvoltage protection
  • Integrated boot diode with undervoltage detection
  • Selectable OCP schemes
  • Hiccup OCP
  • Latch-off
  • Compact size 3.5mmx3.5mm, 15 Ld TQFN

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.75 MB
Brochure PDF 12.71 MB 日本語
White Paper PDF 378 KB
Application Note PDF 592 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
Application Note PDF 650 KB
Application Note PDF 387 KB
Application Note PDF 349 KB
9 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

12V Sync Buck Regulator Family Delivers Up to 14A

Find out how Intersil's high efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails in industrial and infrastructure applications.

Transcript

12V Synchronous Buck Regulator Family

Today I would like to introduce one of the most efficient and compact synchronous buck regulator families in the marketplace today.

There are many 12V rails in industrial applications today that need a buck converter to step the voltage down to a lower voltage and deliver up to 14A. Some of these applications often require a very efficient and compact solution. The highly integrated buck regulators listed here allow the users to meet all these requirements.

The ISL85009, ISL85012 and ISL85014 are pin compatible, very efficient and are able to deliver up to 14A. In applications that need less than 5A, Renesas offers ISL85003 and ISL85005 that are pin compatible. The ISL85009, ISL85012 and ISL85014 can operate from 3.8V to 18V input voltage, and the output voltage can be set as low as 0.6V. This family is highly integrated. The high-side and low-side FETs, with a bootstrap diode and compensation circuits are all integrated which helps to reduce the size, cost and bill of material.

This family is also highly reliable. It has high-side and low-side overcurrent protection, input and output overvoltage protection, over-temperature protection and negative current protection all integrated in the IC. This family also provides full feature sets and design flexibility to customers.

For instance, the selectable OCP scheme feature gives flexibility to the power supply designer to choose between hiccup and latch-off OCP mode, depending on their application requirements. Finally, the ISL85009, ISL85012 and ISL85014 are pin compatible, highly efficient and capable of delivering up to 14A in a very small 3.5mm x 3.5mm TQFN package.

As you see in the efficiency curve here, the ISL85009 provides one of the most efficient solution in the marketplace today. To support our customers with this family, we have developed several evaluation and demo boards.

Supporting tools such as iSim model, PowerCompass, schematic and Gerber files are all available online for this family on our website.