Skip to main content

Overview

Description

This relatively simple board is intended to provide a quick means to test the performance of the active balun configuration using the ISL55210 wideband, fully differential amplifier (FDA). While all wideband, voltage feedback (VFA), fully differential amplifiers can perform a single-ended input to differential output operation, the frequency span for acceptable input match (or low return loss) is greatly enhanced by the >1.5GHz common mode loop bandwidth internal to the ISL55210.

Quickly evaluate performance:

  • AC coupled single-ended input with a wideband "active" impedance match
  • Convert to differential in the ISL55210 to give a very broadband balun operation
  • Extremely low input referred noise for a matched input using the much lower resistor setting of the active match
  • Exceptional OIP3 for 115mW device. At a doubly terminated 50Ω load, OIP3 >40dBm through 200MHz

This board offers considerable flexibility in the input match and gain by simply changing four resistor values. It also offers several possible output interfaces to either get single-ended or run differential output. As delivered, the default configuration delivers:

  • 50Ω input impedance with >34dB return loss from 1MHz to 400MHz
  • Single-ended input to single-ended measurement output with 10.2dB gain and -1dB span from 3MHz to 800MHz
  • Input noise figure <7.5dB referenced to a 50Ω source.

Features

  • Easily settable gain and input impedance (change only four resistors)
  • Wideband output balun for easy single-ended response measurements
  • Excellent simulation model available in iSim:PE
  • Optional differential output port for FDA-only response

Applications

  • IF receiver chains needing the smallest size single to differential solution
  • Ultrasound catheter systems needing flexible, wideband input match
  • MRI systems requiring single to differential with no magnetic elements
  • Lower frequency HF receivers needing the lowest power with exceptional dynamic range

Documentation

Type Title Date
Manual - Development Tools PDF 1.29 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 125 KB
1 item

Product Options

Applied Filters:

Videos & Training

ISL55210 Active Balun Evaluation Platform - Part 1

This video demonstrates some wideband single ended input to differential output options using the ISL55210 Active Balun Evaluation Platform.

Transcript

Today we're going to be discussing a new circuit technique that we've developed as part of our ISL55210. That's a very wide band, 4GHz fully differential amplifier that includes features internally that are unique to that device in the industry.

So we'll start today by looking at the legacy approaches of going from single differential, first starting with a fully differential amplifier, which has been an emerging component of the industry. It's been extremely useful for signal path processing and ADC driving. So here we see, a typical circuit that you would find in lots of suppliers' datasheets that are supplying high performance, fully differential amplifiers or FDAs, where we're trying to provide an input match to a source impedance, and gain from that matching input impedance, to a differential output swing.

Typically, what you'll see, is you'll see a circuit with a resister to ground. I call that RT for termination resister. We don't have to have a blocking cap for DC coupled for all these applications, but for simplicity here, we'll use a blocking cap, since we're comparing this to a balun approach which is necessarily AC coupled.

So we'll see resister to ground which is part of our input termination resistance and we'll typically see a resister going to the summing junction, then two equal feedback resisters will comprise the circuit. What we're trying to do with these elements is we're trying to get a 50ohm input match here, and then balance the divider equations going back to each side. So, you'll notice if you look at the impedance past the cut off frequency as a blocking capacitor, if you notice the impedance looking back each way, we'll see that it's matched. That's necessary for the differential balance.

But if you look at this circuit for just a moment, you wonder what's going on with this? We're trying to get a 50ohm input match, and that's clearly not the case looking at these two resisters. What's going on is with a fully differential amplifier as a single ended input signal moves up and down, the common mode voltage on the inputs have to move, to satisfy the common mode loop which is trying to hold the average voltage constant.

Internal to a part like the ISL55210, which would be our feature part today, we have a common mode reference voltage that defaults to 1.2V. This circuit incidentally is coming from our free online simulator that you can download and run any of the circuits I'm showing you today in a simulation package, available free from Renesas.

The ISL55210 has a model in that package that reflects all the features we're trying to describe today.

So, it is possible to hit a designed target. This is the solution for the resister to ground. All of these active termination kind of circuits, end up with a quadratic solution. Once you get this value having selected a feedback resister that's appropriate for the device you're using, a target gain and a source impedance that you're trying to match, this will give you the solution for the termination resister to ground. From that, you can get the other two resisters from these simple equations. If we can get rid of this resister, and just have the match going into the inverting summing junction, we'll find that the noise goes way down on this circuit which will always be the case if you don't throw a signal away into a terminating element to ground.

So let's go next just to some other ways of doing the single differential using a FDA.