Skip to main content

Overview

Description

The R0K578L1CD000BR is an RL78/L1C HMI (human machine interface) evaluation kit that includes a segmented LCD display circuit, an audio playback circuit, and a capacitive touch circuit. With this kit, users can develop and evaluate USB products and HMI for home appliances, healthcare equipment, and other products with communication functions with ease.

* A demonstration for home appliance communications was performed using this solution kit mounted with a wireless module and supporting the ECHONET Lite protocol at Embedded Technology 2013.

Contact (Purchase, Question)

Please contact to your regional sales office.
If you have technical questions, please also use the Renesas Engineering Community forum.

Features

  • Built-in segmented LCD display, touch input, and audio playback functionality Makes it easy to develop and evaluate human machine interface for home appliances, healthcare equipment, and other products
    • Built-in touch detection makes it easy to improve the design of a product
    • Audio middleware for audio playback and speech rate conversion
    • Internal voltage boosting enables LCD display with low power consumption
    • Built-in sensor control system for M2M
  • The built-in USB functions and serial flash memory of the RL78/L1C enable measured data to be stored and transferred via USB to a smartphone or computer. Example: Healthcare equipment
  • ECHONET Lite communications are possible. The kit has also been shown to work with external modules for 920 MHz (sub-GHz) band communication which has been certified under the Japanese Radio Law, ZigBee RF4CE, and PLC (DSCK).

Applications

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 6.83 MB 日本語
1 item