Skip to main content

Overview

Description

The ISL73100SEHEV1Z evaluation board is designed to evaluate the performance of the ISL70100SEH and ISL73100SEH radiation hardened 40V current sense amplifiers.

Built using the Renesas proprietary PR40 silicon-on-insulator (SOI) process, the ISL70100SEH and ISL73100SEH are trans-conductance amplifiers that monitor current using an external sense resistor and outputs a current proportional to the sensed voltage. The overall voltage gain is adjustable with a single resistor from the output to ground.

Features

  • Large current-sense resistor footprint (2512)
  • Easy gain configuration using a single resistor
  • Kelvin sensing for improved measurement accuracy

Applications

  • High-side or low-side current sensing
  • Battery monitoring
  • Power management
  • Motor control
  • Command, telemetry and control system

Documentation

Type Title Date
Brochure PDF 285 KB
Report PDF 684 KB
Report PDF 1.11 MB
Manual - Development Tools PDF 926 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 464 KB
1 item

Product Options

Applied Filters: