Overview
Description
The HA-5002 is a monolithic, wideband, high slew rate, high output current, buffer amplifier. Utilizing the advantages of the Intersil D. I. technologies, the HA-5002 current buffer offers 1300V/μs slew rate with 110MHz of bandwidth. The ±200mA output current capability is enhanced by a 3Ω output impedance. The monolithic HA-5002 will replace the hybrid LH0002 with corresponding performance increases. These characteristics range from the 3000kΩ input impedance to the increased output voltage swing. Monolithic design technologies have allowed a more precise buffer to be developed with more than an order of magnitude smaller gain error. The HA-5002 will provide many present hybrid users with a higher degree of reliability and at the same time increase overall circuit performance. For the military grade product, refer to the HA-5002/883 datasheet.
Features
- Voltage gain: 0.995
- High input impedance: 3000kΩ
- Low output impedance: 3Ω
- Very high slew rate: 1300V/μs
- Very wide bandwidth: 110MHz
- High output current: ±200mA
- Pulsed output current: 400mA
- Monolithic construction
- Pb-Free available (RoHS Compliant)
Comparison
Applications
- Line driver
- Data acquisition
- 110MHz buffer
- Radar cable driver
- High power current booster
- High power current source
- Sample and holds
- Video products
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: