Skip to main content

Overview

Description

The HS-OP470ARHEV1Z evaluation platform is designed to evaluate the HS-OP470ARH. The evaluation board contains all the circuitry needed to critique the performance of the HS-OP470ARH amplifier. The HS-OP470ARH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Its excellent noise characteristics coupled with a unique array of dynamic specifications make this amplifier well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar process makes this device immune to single event latch-up.

Features

  • Dual supply operation: ±5V to ±15V
  • Singled-ended or differential input operation with gain (G = 10V/V)
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Applications

  • High Q, active filters
  • Voltage regulators
  • Integrators
  • Signal generators
  • Voltage references
  • Space environments

Documentation

Type Title Date
Manual - Development Tools PDF 436 KB
Datasheet PDF 264 KB
Report PDF 258 KB
Report PDF 739 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 204 KB
1 item

Product Options

Applied Filters: