Skip to main content

Overview

Description

The ISL71610SLHMEV1Z evaluation board provides a quick and easy method for evaluating the ISL71610SLHM Giant Magnetoresistive (GMR) digital isolator. This IC is a radiation hardened digital isolator designed for isolated power supply designs and isolated serial communications interfaces, such as CAN, SPI, RS-422, and RS-485 applications.

The ISL71610SLHM is a passive input, active output GMR digital isolator that requires a 3V to 5.5V supply to power its CMOS output. This GMR isolator can replace some of the available optocouplers currently used in space applications. Whereas optocoupler lines are susceptible to Total Ionizing Dose (TID) radiation that causes the optics to become cloudy and therefore compromising the signal, the GMR inductive structure used in the ISL71610SLHM is inherently immune to radiation effects.

Features

  • Easy to use design
  • Convenient test points and connections for test equipment
  • 3V to 5.5V signal operation
  • 500VDC rated barrier isolation

Applications

  • Isolated power
  • CAN bus/device net
  • Differential line receiver
  • Optocoupler replacement
  • SPI interface
  • RS-485, RS-422 or RS-232

Documentation

Type Title Date
Manual - Development Tools PDF 651 KB
Datasheet PDF 481 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 420 KB
1 item

Product Options

Applied Filters: