Overview
Description
The Renesas 80C86 high performance 16-bit CMOS CPU is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). Two modes of operation, minimum for small systems and maximum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level. Full TTL compatibility (with the exception of CLOCK) and industry standard operation allow use of existing NMOS 8086 hardware and software designs.
Features
- Compatible with NMOS 8086
- Completely Static CMOS Design
- DC 8MHz (80C86-2)
- Low Power Operation
- lCCSB 500mA Max
- ICCOP 10mA/MHz Typ
- 1MByte of Direct Memory Addressing Capability
- 24 Operand Addressing Modes
- Bit, Byte, Word and Block Move Operations
- 8-Bit and 16-Bit Signed/Unsigned Arithmetic
- Binary, or Decimal
- Multiply and Divide
- Wide Operating Temperature Range
- C80C86 0°C to +70°C
- M80C86 -55°C to +125°C
- Pb-Free Available (RoHS Compliant)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.57 MB | |
End Of Life Notice | PDF 1.17 MB | |
Price Increase Notice | PDF 227 KB | |
Product Change Notice | PDF 323 KB | |
Product Advisory | PDF 282 KB | |
Product Change Notice | PDF 174 KB | |
Product Change Notice | PDF 147 KB | |
Product Change Notice | PDF 151 KB | |
Application Note | PDF 224 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: