Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

CD4047BMS consists of a gateable astable multivibrator with logic techniques incorporated to permit positive or negative edge triggered monostable multivibrator action with retriggering and external counting options. Inputs include +TRIGGER, -TRIGGER, ASTABLE, ASTABLE, RETRIGGER, and EXTERNAL RESET. Buffered outputs are Q, Q, and OSCILLATOR. In all modes of operation, an external capacitor must be connected between C-Timing and RC-Common terminals, and an external resistor must be connected between the R-Timing and RCCommon terminals. Astable operation is enabled by a high level on the ASTABLE input or a low level on the ASTABLE input, or both. The period of the square wave at the Q and Q Outputs in this mode of operation is a function of the external components employed. True input pulses on the ASTABLE input or Complement pulses on the ASTABLE input allow the circuit to be used as a gatable multivibrator. The OSCILLATOR output period will be half of the Q terminal output in the astable mode. However, a 50% duty cycle is not guaranteed at this output. The CD4047BMS triggers in the monostable mode when a positive going edge occurs on the +TRIGGER input while the -TRIGGER is held low. Input pulses may be of any duration relative to the output pulse. If retrigger capability is desired, the RETRIGGER input is pulsed. The retriggerable mode of operation is limited to positive going edge. The CD4047BMS will retrigger as long as the RETRIGGER input is high, with or without transitions (See Figure 31) An external countdown option can be implemented by coupling Q to an external N counter and resetting the counter with trigger pulse. The counter output pulse is fed back to the ASTABLE input and has a duration equal to N times the period of the multivibrator. A high level on the EXTERNAL RESET input assures no output pulse during an ON power condition. This input can also be activated to terminate the output pulse at any time. For monostable operation, whenever VDD is applied, an internal power on reset circuit will clock the Q output low within one output period (tM). The CD4047BMS is supplied in these 14-lead outline packages: Braze Seal DIP H4Q Frit Seal DIP H1B Ceramic Flatpack H3W

Features

  • High Voltage Type (20V Rating)
  • Low Power Consumption: Special CMOS Oscillator Configuration
  • Monostable (One-Shot) or Astable (Free-Running) Operation
  • True and Complemented Buffered Outputs
  • Only One External R and C Required
  • Buffered Inputs
  • 100% Tested for Quiescent Current at 20V
  • Standardized, Symmetrical Output Characteristics
  • 5V, 10V and 15V Parametric Ratings
  • Meets All Requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices" Monostable Multivibrator Features
  • Positive or Negative Edge Trigger
  • Output Pulse Width Independent of Trigger Pulse Duration
  • Retriggerable Option for Pulse Width Expansion
  • Internal Power-On Reset Circuit
  • Long Pulse Widths Possible Using Small RC Components by Means of External Counter Provision
  • Fast Recovery Time Essentially Independent of Pulse Width
  • Pulse-Width Accuracy Maintained at Duty Cycles Approaching 100% Astable Multivibrator Features
  • Free-Running or Gatable Operating Modes
  • 50% Duty Cycle
  • Oscillator Output Available
  • Good Astable Frequency Stability: Frequency Deviation: =±2% + 0.03%/°C at 100kHz =±0.5% + 0.015%/°C at 10kHz (Circuits "Trimmed" to Frequency VDD = 10V ± 10%

Comparison

Applications

  • Digital equipment where low power dissipation and/or high noise immunity are primary design requirements
  • Envelope Detection
  • Frequency Multiplication
  • Frequency Division
  • Frequency Discriminators
  • Timing Circuits
  • Time Delay Applications

Documentation

Type Title Date
Datasheet PDF 489 KB
Brochure PDF 467 KB
End Of Life Notice PDF 124 KB
Product Advisory PDF 499 KB
Product Change Notice PDF 230 KB
Application Note PDF 224 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: