Skip to main content

Description

The ISL72026SEHEVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL72026SEH 3.3V, radiation tolerant, controller area network (CAN) transceiver. To use this evaluation board properly requires a thorough knowledge of the operation of the IC. Refer to the ISL72026SEH datasheet for an understanding of the functions and features of this device.

The Renesas ISL7202xSEH family of devices are 3.3V radiation tolerant CAN transceivers that are compatible with the ISO 11898-2 standard for use in CAN serial communication systems. The transceiver performs transmit and receive functions between the CAN controller and the CAN differential bus. It can transmit and receive at bus speeds of up to 1Mbps. They were specifically designed to operate in harsh environments such as space.

Features

  • D-SUB 9-pin male connector for connection to another CAN evaluation board
  • 60Ω resistor across the differential signal lines to evaluate propagation delay, rise/fall time and skew parameters
  • Convenient test points and connections for test equipment
  • Jumpers to select between the three rise/fall settings or tie RS high to enter low power listen (ISL72026, ISL72027)/shutdown (ISL72028) modes
  • Banana jacks for power, ground and voltage common-mode (VCM) connections

Applications

 
  • Satellites and aerospace communications
  • Telemetry data processing
  • High-end industrial environments
  • Harsh environments
Type Title Date
Manual - Development Tools PDF 778 KB
Other
Datasheet PDF 983 KB
Report PDF 600 KB
4 items

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 595 KB
1 item

Applied Filters:

Loading
 
ISL7202xSEH Rad Tolerant 3.3V CAN Transceivers
Read More