Skip to main content

Hi-Rel MOSFET Drivers

Hi-Rel MOSFET drivers provide high-speed, efficient switching for power management in radiation-sensitive environments. With low propagation delay, strong drive capability, and precision control, these drivers ensure optimal MOSFET performance while minimizing power losses. Built-in protection features enhance reliability, safeguarding against overvoltage and excessive current conditions in demanding space and high-reliability applications.

Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.

Robust Control & Protection

Optimized drive strength ensures precise MOSFET control, while integrated features prevent unintended switching events, enhancing system stability.

Fast, Efficient Switching

Low propagation delay and strong drive capability enable rapid, efficient MOSFET operation, minimizing switching losses.

Designed for Space

Engineered from the ground up for space applications, these MOSFET drivers mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.

Product Selector: Hi-Rel MOSFET Drivers

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.21 MB
Brochure PDF 467 KB
2 items

Tools & Resources