Skip to main content

Overview

Description

The ISL74420MDEMO1Z radiation tolerant quad clock fanout IC demonstration board features the plastic version of the ISL74420M. The ISL74420MDEMO1Z is an example small-footprint layout with SMD resistors for user-defined power-up configuration.

This board is functionally similar to the ISL74420MEV1Z, which has mechanical configuration switches for easier experimentation with frequency and delay selections. Both versions of the ISL74420M boards support I2C interface, allowing override of the power-up pin-selected configuration.

Refer to the ISL74420M datasheet for more information, including:

  • Detailed I2C specifications
  • Helpful links to software tools
  • Approaches for writing to and reading from the device registers

The ISL74420MDEMO1Z demonstration board and accompanying manual provide a physical and electrical method to evaluate stand-alone operation of the ISL74420M. Before starting an evaluation, please review the ISL74420M datasheet for detailed information about operation, function, and performance.

Features

  • Underside 0Ω resistors for selecting frequency and phase options
  • PCB top to show the minimal components required for implementation
  • Versatile design perfect for plugging into existing designs to provide clocks
  • Ideal clock signals for other boards, such as the ISL73847SEHEV3Z
  • I2C access for software control on internal device registers and associated operation

Applications

  • Clock source for switching power supplies

Documentation

Type Title Date
Manual - Development Tools PDF 1.28 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 465 KB
1 item

Related Boards & Kits

Product Options

Applied Filters: