Skip to main content

Hi-Rel Protection Switches

Hi-Rel protection switches are designed to support Space VPX power architectures, enabling redundant power distribution and fault-tolerant power supply selection. With a soft start, reverse current protection, and digital control, these switches ensure seamless power management while preventing unintended backflow of current. Integrated input and output protection helps prevent single-point failures, allowing isolation of a malfunctioning power rail without disrupting other system loads and enhancing overall system reliability in mission-critical space applications.

Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.

Seamless Power Control

Enables redundant power distribution and fault-tolerant power supply selection, ensuring stable system operation.

Enhanced System Protection

Provides intelligent power management features, including fault isolation, system monitoring, and controlled power switching, to enhance reliability and resilience in Space VPX architectures.

Designed for Space

Engineered from the ground up for space applications, these protection switches mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.

Product Selector: Hi-Rel Protection Switches

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.02 MB
Brochure PDF 467 KB
White Paper PDF 522 KB
3 items

Tools & Resources