Skip to main content

Overview

Description

The ISL73006SLHDEMO1Z demonstration board provides a quick and easy method for evaluating the ISL73006SLH radiation hardened point-of-load (POL) buck regulator in the internal compensation configuration.

The ISL73006SLH buck regulator is a small footprint radiation hardened POL designed for critical low-power applications. It is operational over 3V to 18V, integrating high-side and low-side power FETs and switches at a default 500kHz frequency. The ISL73006SLH uses constant-frequency peak current mode control architecture for fast loop transient response. The device can use its internal compensation or an external Type II compensation to stabilize the loop as determined by specific design and performance requirements.

By integrating both P-channel and N-channel power devices and with the option of internal compensation, a minimum of external components are required, thereby reducing the BOM count and complexity of the design.

Features

  • Optimized for 5V to 1.2V conversion using the internal slope and compensation configuration
  • 1A output current

Applications

  • Low Power Auxiliary Rails for FPGAs, DSPs, CPUs, and ASICs

Documentation

Type Title Date
Manual - Development Tools PDF 781 KB
Datasheet PDF 998 KB
Report PDF 704 KB
Report PDF 952 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 409 KB
1 item

Product Options

Applied Filters: