Overview
Description
The ISL73006SLHDEMO3Z demonstration board provides a quick and easy method for evaluating the ISL73006SLH radiation hardened point-of-load (POL) buck regulator outputting -5V and using the internal compensation and slope configuration.
The ISL73006SLH buck regulator is a small footprint radiation hardened POL designed for critical low-power applications. In applications where a transformer-derived negative voltage rail is not possible, and the negative voltage rail must be generated from an existing positive voltage rail, a synchronous buck regulator like the ISL73006SLH can create the necessary negative voltage rail.
Features
- Optimized for 5V to -5V conversion using the internal slope and compensation configuration
- -0.5A output current
Applications
- Low Power Auxiliary Rails for FPGAs, DSPs, CPUs, and ASICs
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 666 KB | |
Datasheet | PDF 998 KB | |
Report | PDF 704 KB | |
Report | PDF 952 KB | |
4 items
|
Design & Development
Product Options
Applied Filters: