Skip to main content

Overview

Description

The Intersil 82C82 is a high performance CMOS Octal Latching Buffer manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). The 82C82 provides an eight-bit parallel latch/buffer in a 20 pin package. The active high strobe (STB) input allows transparent transfer of data and latches data on the negative transition of this signal. The active low output enable (OE) permits simple interface to state-of-the-art microprocessor systems.

Features

  • Full Eight-Bit Parallel Latching Buffer
  • Bipolar 8282 Compatible
  • Three-State Noninverting Outputs
  • Propagation Delay 35ns Max.
  • Gated Inputs:
  • Reduce Operating Power
  • Eliminate the Need for Pull-Up Resistors
  • Single 5V Power Supply
  • Low Power Operation ICCSB = 10µA
  • Operating Temperature Ranges
  • C82C82 0°C to +70°C
  • I82C82 -40°C to +85°C
  • M82C82 -55°C to +125°C

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 491 KB
Brochure PDF 5.02 MB
Product Change Notice PDF 323 KB
Product Advisory PDF 282 KB
Product Change Notice PDF 174 KB
Product Change Notice PDF 151 KB
Application Note PDF 224 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: