Overview
Description
The CDP1802A/3 High-Reliability LSI CMOS 8-bit register oriented Central-Processing Unit (CPU) is designed for use as a general purpose computing or control element in a wide range of stored-program systems or products. The CDP1802A/3 includes all of the circuits required for fetching, interpreting, and executing instructions which have been stored in standard types of memories. Extensive input/output (I/O) control features are also provided to facilitate system design. The 1800 Series Architecture is designed with emphasis on the total microcomputer system as an integral entity so that systems having maximum flexibility and minimum cost can be realized. The 1800 Series CPU also provides a synchronous interface to memories and external controllers for I/O devices, and minimizes the cost of interface controllers. Further, the I/O interface is capable of supporting devices operating in polled, interrupt-driven, or direct memory-access modes. The CDP1802AC/3 is functionally identical to its predecessor, the CDP1802. The A version includes some performance enhancements and can be used as a direct replacement in systems using the CDP1802. This type is supplied in a 40 Ld dual-in-line sidebrazed ceramic package (D suffix).
Features
- For Use In Aerospace, Military, and Critical Industrial Equipment
- Minimum Instruction Fetch-Execute Time of 4.5µs (Maximum Clock Frequency of 3.6MHz) at VDD = 5V, TA = +25°C
- Operation Over the Full Military Temperature Range -55°C to +125°C
- Any Combination of Standard RAM and ROM Up to 65,536 Bytes
- 8-Bit Parallel Organization With Bi-directional Data Bus and Multiplexed Address Bus
- 16x16 Matrix of Registers for Use as Multiple Program Counters, Data Pointers, or Data Registers
- On-Chip DMA, Interrupt, and Flag Inputs
- High Noise Immunity 30% of VDD
- Pb-Free (RoHS compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 677 KB | |
Brochure | PDF 5.02 MB | |
Brochure | PDF 467 KB | |
Product Change Notice | PDF 260 KB | |
Product Advisory | PDF 282 KB | |
Product Change Notice | PDF 134 KB | |
Application Note | PDF 240 KB | |
Application Note | PDF 338 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
