Overview
Description
The HI-574A/883 is a complete 12-bit, analog-to-digital converter, including a +10V reference clock, three-state outputs, and a digital interface for microprocessor control. Successive approximation conversion is performed by two monolithic dice housed in a 28-lead package. The bipolar analog die features our dielectric isolation process, which provides enhanced AC performance and freedom from latch-up.
Features
- Complete 12-bit A/D Converter with Reference and Clock
- Full 8-bit, 12-bit, or 16-bit Microprocessor Bus Interface
- Bus Access Time: 150ns
- No Missing Codes Over Temperature
- Minimal Setup Time for Control Signals
- Fast Conversion Time (Max): 25μs
- Low Noise, via Current-Mode Signal Transmission Between Chips
- Byte Enable/Short Cycle (AO Input)
- Guaranteed Break-Before-Make Action, Eliminating Bus Contention During Read Operation. Latched by Start Convert Input (To Set the Conversion Length)
- Supply Voltage: ±12V to ±15V
- Pb-Free Available (RoHS Compliant)
Comparison
Applications
- Military and Industrial Data Acquisition Systems
- Electronic Test and Scientific Instrumentation
- Process Control Systems
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 622 KB | |
Brochure | PDF 5.02 MB | |
Brochure | PDF 467 KB | |
Product Change Notice | PDF 260 KB | |
Product Advisory | PDF 282 KB | |
Product Change Notice | PDF 138 KB | |
Application Note | PDF 338 KB | |
Application Note | PDF 508 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
