Overview
Description
The HI-303/883 switch is a monolithic device fabricated using CMOS technology and our dielectric isolation process. This switch features break-before-make switching, low and nearly constant ON resistance over the full analog signal range, and low power dissipation.
The HI-303/883 is TTL compatible and has a logic "0" condition with an input less than 0.8V and a logic "1" condition with an input greater than 4.0V.
The device is pin-for-pin compatible with the industry standard Siliconix DG303 and is available in a 14-pin Ceramic DIP. The HI-303/883 operates over the -55 °C to +125 °C temperature range.
Features
- This circuit is processed in accordance with MIL-STD-883 and is fully conformant under the provisions of paragraph 1.2.1.
- Analog signal range (±15V supplies) ±15V
- Low leakage (+25 °C) 1nA (Max)
- Low leakage (+125 °C) 100nA (Max)
- Low ON resistance 50Ω (Max)
- Charge injection 30pC (Typ)
- TTL compatible
- System switch elements
- Low operating power
- Compatible with DG303
Comparison
Applications
- Sample and Hold, i.e., Low Leakage Switching
- Op Amp Gain Switching, i.e. Low ON Resistance
- Portable, Battery Operated Circuits
- Low-Level Switching Circuits
- Dual or Single Supply Systems
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
