Overview
Description
CD4073BMS, CD4081BMS and CD4082BMS AND gates provide the system designer with direct implementation of the AND function and supplement the existing family of CMOS gates.
Features
- High-voltage types (20V Rating)
- CD4073BMS triple 3-input AND gate
- CD4081BMS quad 2-input AND gate
- CD4082BMS dual 4-input AND gate
- Medium-speed operation: tPLH, tPHL = 60ns (typ) at VDD = 10V
- 100% tested for quiescent current at 20V
- Maximum input current of 1µA at 18V over full package temperature range; 100nA at 18V and +25 °C
- Noise margin (over full package temperature range): 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
- Standardized symmetrical output characteristics
- 5V, 10V and 15V parametric ratings
- Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.