Overview
Description
The ISL72028BSEH is a radiation tolerant 3. 3V CAN transceiver that is compatible with the ISO11898-2 standard for applications calling for Controller Area Network (CAN) serial communication in satellites and aerospace communications, and telemetry data processing in harsh industrial environments. The transceiver can transmit and receive at bus speeds up to 5Mbps. It candrive a 40m cable at 1Mbpsper the ISO11898-2 specification. It was designed to operate over a common-mode range of -7V to +12V with a maximum of 120 nodes. The device has three discrete selectable driver rise/fall time options, a Low-Power Shutdown mode and a split termination output. Receiver (Rx) inputs feature a “full fail-safe” design, which ensures a logic high Rx output if the Rx inputs are floating, shorted, or terminated but undriven. The ISL72028BSEH is available in an 8 Ld hermetic ceramic flatpack and die form that operate across the temperature range of -55°C to +125°C. The logic inputs are tolerant with 5V systems. Other CAN transceivers available are the ISL72026BSEH and ISL72027BSEH.
Features
- Electrically screened to SMD 5962-15228
- ESD protection on all pins: 4kV HBM
- Compatible with ISO11898-2
- Operating supply range: 3.0V to 3.6V
- Bus pin fault protection to ±20V
- Undervoltage lockout
- Cold spare: powered-down devices/nodes will not affect active devices operating in parallel
- Three selectable driver rise and fall times
- Glitch free bus I/O during power-up and power-down
- Full fail-safe (open, short, terminated/undriven) receiver
- Hi-Z input allows for 120 nodes on the bus
- High data rates: up to 5Mbps
- Quiescent supply current: 7mA (maximum)
- Low-Power Shutdown mode: 50μA (maximum)
- -7V to +12V common-mode input voltage range
- 5V tolerant logic inputs
- Thermal shutdown
- Acceptance tested to 75krad(Si) (LDR) wafer-by-wafer
- Radiation tolerance
- SEL/B immune to LETTH: 86.4MeV•cm2/mg
- Low dose rate (0.01rad(Si)/s): 75krad(Si)
- High dose rate (50-300rad(Si)/s): 100krad(Si)
Comparison
Applications
- Satellites and aerospace communications
- Telemetry data processing
- High-end industrial environments
- Harsh environments
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1022 KB | |
Brochure | PDF 5.02 MB | |
Brochure | PDF 467 KB | |
Other | ||
Manual - Development Tools | PDF 773 KB | |
White Paper | PDF 533 KB | |
Report | PDF 836 KB | |
Report | PDF 600 KB | |
Application Note | PDF 338 KB | |
9 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
