Renesas' radiation hardened current sense amplifiers offer excellent performance for a wide range of applications including overcurrent fault detection, system feedback control, and system diagnostics. These devices are fabricated on a proprietary PR40 Silicon On Insulator (SOI) process to provide highly reliable performance in the space environment while still delivering industry-leading current sensing accuracy.
RRenesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.
High Accuracy
With ultra-low offset voltage and tight transconductance gain accuracy, these amplifiers provide industry-leading current measurement accuracy.
Ease of Use
To set the overall gain of our current sense amplifiers, only a single external resistor is required. This minimizes the external component count and provides considerable board savings.
Designed for Space
Engineered from the ground up for space applications, these Current Sense Amplifiers mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.