Overview
Description
The HS-26C32RH-T is a quad differential line receiver designed for digital data transmission over balanced lines that meets the requirements of EIA Standard RS-422. Radiation hardened CMOS processing assures low power consumption, high speed, and reliable operation in the most severe radiation environments.
The HS-26C32RH-T has an input sensitivity of 200mV (typ.) over the common mode input voltage range of ±7V. The receivers are also equipped with input fail-safe circuitry, which causes the outputs to go to a logic "1" when the inputs are open. Enable and Disable functions are common to all four receivers.
Features
- QML Class T, Per MIL-PRF-38535
- Radiation performance
- Gamma dose 1 x 105 RAD(Si)
- SEU and SEL immune to 100MeV/mg/cm2
- EIA RS-422 compatible inputs
- CMOS compatible Enable inputs
- Input fail-safe circuitry
- High impedance inputs when disabled or powered down
- Low power dissipation 138mW standby (Max)
- Single 5V supply
- Full -55 °C to 125 °C military temperature range
- Electrically screened to SMD # 5962-95689
Comparison
Applications
- Line Receiver for MIL-STD-1553 serial data bus
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
