Overview
Description
The Intersil HS-26CLV32RH, HS-26CLV32EH are radiation hardened 3. 3V quad differential line receivers designed for digital data transmission over balanced lines, in low voltage, RS-422 protocol applications. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26CLV32RH, HS-26CLV32EH have an input sensitivity of 200mV (typical) over a common-mode input voltage range of -4V to +7V. The receivers are also equipped with input fail-safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. The device has unique inputs that remain high impedance when the receiver is disabled or powered-down, maintaining signal integrity in multi-receiver applications. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed must be used when ordering.
Features
- Electrically screened to SMD # 5962-95689
- QML qualified per MIL-PRF-38535 requirements
- 1.2 micron radiation hardened CMOS
- Total dose: 300krad(Si) (max)
- Single event upset LET: 100MeV/mg/cm2)
- Single event latch-up immune
- Low stand-by current: 13mA (max)
- Operating supply range: 3.0V to 3.6V
- Enable input levels: VIH > 0.7 x VDD; VIL < 0.3 x VDD
- CMOS output levels: VOH > 2.55V; VOL < 0.4V
- Input fail-safe circuitry
- High impedance inputs when disabled or powered-down
- Full -55°C to +125°C military temperature range
- Pb-free (RoHS compliant)
Comparison
Applications
- Line receiver for MIL-STD-1553 serial data bus
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
