Skip to main content
Order Now

Overview

Description

The Intersil HS-26CT32RH, HS-26CT32EH are differential line receivers designed for digital data transmission over balanced lines and meets the requirements of EIA standard RS-422. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26CT32RH, HS-26CT32EH have an input sensitivity typically of 200mV over the common mode input voltage range of ±7V. The receivers are also equipped with input fail safe circuitry, which causes the outputs to go to a logic “1” when the inputs are open. Enable and Disable functions are common to all four receivers. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed in the “Ordering Information” must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-95631.

Features

  • Electrically Screened to SMD # 5962-95631
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 Micron radiation hardened CMOS
  • Total dose: Up to 300kRAD(Si)
  • Latch-up free
  • EIA RS-422 compatible outputs
  • Operation with TTL based on VIH = VDD/2
  • Input fail safe circuitry
  • High impedance inputs when disabled or powered down
  • Low power dissipation standby (Max): 138mW
  • Single 5V supply
  • Full Military temperature range: -55°C to +125°C

Comparison

Applications

  • Line Receiver for MIL-STD-1553 Serial Data Bus
  • Line Receiver for RS422

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models