Skip to main content

Overview

Description

The HS-5104AEH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to Single Event Latch-Up. The HS-5104AEH shows almost no change in offset voltage after exposure to 100kRAD(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open loop gain in excess of 40k. This quad operational amplifier is available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.

Features

  • Electrically screened to SMD # 5962-95690
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 50krad(Si)
  • No latch-up, dielectrically isolated device islands
  • Low noise
  • At 1kHz: 4.3nV/√Hz (Typ)
  • At 1kHz: 0.6pA/√Hz (Typ)
  • Low offset voltage: 3.0mV (Max)
  • High slew rate: 2.0V/µs (Typ)
  • Gain bandwidth product: 8.0MHz (Typ)

Comparison

Applications

  • High Q, active filters
  • Voltage regulators
  • Integrators
  • Signal generators
  • Voltage references
  • Space environment

Documentation

Type Title Date
Datasheet PDF 304 KB
Brochure PDF 467 KB
Product Advisory PDF 550 KB
Application Note PDF 263 KB
Price Increase Notice PDF 360 KB
Other
Product Advisory PDF 83 KB
Application Note PDF 338 KB
Application Note PDF 224 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: