Skip to main content

Hi-Rel Temperature Sensors

Hi-Rel temperature sensors provide accurate and reliable thermal monitoring for space and high-reliability applications. Designed to withstand radiation-heavy environments, these sensors offer stable performance across extreme temperatures, ensuring precise system protection and thermal management. With high accuracy and low drift, they are ideal for monitoring critical electronics, power systems, and environmental conditions in mission-critical applications.

Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.

Thermal Accuracy

Our temperature sensors feature minimal temperature error, providing highly accurate readings across a wide temperature range for reliable performance in diverse environments.

Low Power Consumption

With power requirements as low as 1.5mW, these sensors are an ideal choice for remote sensing applications as any well-insulated twisted pair cable will allow for proper operation.

Designed for Space

Engineered from the ground up for space applications, these Temperature Sensors mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.

Product Selector: Hi-Rel Temperature Sensors

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.02 MB
Brochure PDF 467 KB
White Paper PDF 316 KB
3 items

Tools & Resources