Processing table
NPN Transistors (#) |
PNP Transistors (#) |
NPN Gain Bandwidth Product (GHz) |
PNP Gain Bandwidth Product (GHz) |
Noise figure (50Ω) at 1GHz (dB) |
Supply Voltage (V) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
DLA SMD |
SMD URL |
Pkg. Class |
Qualification Level |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 3 | 2 | 8 | 5.5 | 3.5 | -15 - 15 | 100, 300 | 0.01, 50 | SEL free | 5962F0721804V9A, 5962F0721804VXC | 5962-07218 | V | QML Class V (Space), QML Class V (space) |
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 3 | 2 | 8 | 5.5 | 3.5 | -15 - 15 | 100, 300 | SEL free | 5962F0721801V9A, 5962F0721801VXC | 5962-07218 | V | QML Class V (Space), QML Class V (space) | |
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 5 | 5.5 | 3.5 | -15 - 15 | 100, 300 | 0.01, 50 | SEL free | 5962F0721805V9A, 5962F0721805VXC | 5962-07218 | V | QML Class V (Space), QML Class V (space) | ||
Radiation Hardened Ultra High Frequency NPN Transistor Arrays | 5 | 5.5 | 3.5 | -15 - 15 | 100, 300 | SEL free | 5962F0721802VXC | 5962-07218 | V | QML Class V (Space), QML Class V (space) | |||
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 5 | 8 | 3.5 | -15 - 15 | 100, 300 | 0.01, 50 | SEL free | 5962F0721806V9A, 5962F0721806VXC | 5962-07218 | V | QML Class V (Space), QML Class V (space) | ||
Radiation Hardened Ultra High Frequency PNP Transistor Array | 5 | 8 | 3.5 | -15 - 15 | 100 | 5962F0721803VXC | 5962-07218 | V | QML Class V (Space) |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product